COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00013158 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.4375 in N/A 3.0000 in
00013165 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.4375 in N/A 3.5000 in
00013172 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.50 in N/A 4.0000 in
00013179 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.50 in N/A 1.7500 in
00013186 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013193 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.5625 in N/A 2.5000 in
00013199 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.5625 in N/A 3.0000 in
00013207 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.5625 in N/A 3.5000 in
00013213 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.5625 in N/A 4.0000 in
00013219 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.6250 in N/A 4.5000 in
00013226 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.6250 in N/A 6.5000 in
00013233 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.6250 in N/A 3.0000 in
00013240 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6875 in N/A 5.5000 in
00013247 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6875 in N/A 1.7500 in
00013254 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6875 in N/A 2.0000 in
00013261 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6875 in N/A 2.5000 in
00013268 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.4375 in N/A 1.2500 in
00013275 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.4375 in N/A 1.5000 in
00013282 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013289 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.5000 in
00013296 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.0000 in
00013303 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.5000 in
00013310 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013317 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.0000 in
00013324 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 4.0000 in
Unit of Measure
« 16 17 18 19 20 »