COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00013506 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 3.0000 in
00013513 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6875 in N/A 3.2500 in
00013520 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6875 in N/A 3.5000 in
00013527 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6875 in N/A 4.0000 in
00013534 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6875 in N/A 4.2500 in
00013541 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 4.5000 in
00013548 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 5.0000 in
00013555 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 5.5000 in
00013562 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 2.0000 in
00013569 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 2.5000 in
00013576 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 3.0000 in
00013583 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 3.5000 in
00013590 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 3.7500 in
00013597 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 1.7500 in
00013604 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.75 in N/A 2.0000 in
00013611 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.8750 in N/A 2.5000 in
00013618 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.8750 in N/A 3.0000 in
00013625 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.8750 in N/A 3.2500 in
00013632 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.8750 in N/A 3.5000 in
00013639 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 2.0000 in N/A 4.0000 in
00013646 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 2.0000 in N/A 4.5000 in
00013653 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 2.0000 in N/A 4.7500 in
00013664 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013671 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.50 in N/A 2.5000 in
00013678 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.5625 in N/A 3.2500 in
Unit of Measure
« 16 17 18 19 20 »