COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00014571 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2.0625 in N/A 3.0000 in
00014580 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2.0625 in N/A 4.0000 in
00014587 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2.0625 in N/A 5.0000 in
00014594 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2.0625 in N/A 6.5000 in
00014601 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2.0625 in N/A 3.0000 in
00014608 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2-3/16 in N/A 3.5000 in
00014615 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2-3/16 in N/A 4.0000 in
00014622 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2-3/16 in N/A 3.5000 in
00014629 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2-3/16 in N/A 4.5000 in
00014636 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2-3/16 in N/A 2.2500 in
00014643 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2-3/16 in N/A 3.0000 in
00014652 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2-3/16 in N/A 3.7500 in
00014659 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2.2500 in N/A 1.7500 in
00014666 N/A Bunting CB Series 1.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.6875 in N/A 750 sfpm N/A 2.2500 in N/A 2.5000 in
00014673 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.0000 in N/A 3.0000 in
00014680 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.0000 in N/A 3.5000 in
00014687 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.0000 in N/A 4.0000 in
00014694 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.0000 in N/A 4.5000 in
00014701 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.0000 in N/A 5.0000 in
00014708 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.0000 in N/A 5.5000 in
00014714 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.0625 in N/A 3.0000 in
00014721 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.1250 in N/A 4.0000 in
00014728 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.1250 in N/A 4.5000 in
00014735 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.1250 in N/A 5.0000 in
00014742 N/A Bunting CB Series 1.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.7500 in N/A 750 sfpm N/A 2.1250 in N/A 3.0000 in
Unit of Measure
« 21 22 23 24 25 »