COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00014924 N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.875 in N/A 750 sfpm N/A 2.2500 in N/A 5.2500 in
00014931 N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.875 in N/A 750 sfpm N/A 2.3750 in N/A 3.5000 in
00014938 N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.875 in N/A 750 sfpm N/A 2.3750 in N/A 2.5000 in
00014945 N/A Bunting CB Series 1.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.875 in N/A 750 sfpm N/A 2.3750 in N/A 2.7500 in
00014951 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2-3/16 in N/A 3.2500 in
00014958 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2-3/16 in N/A 3.5000 in
00014965 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2-3/16 in N/A 4.0000 in
00014972 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.2500 in N/A 4.2500 in
00014979 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.2500 in N/A 5.0000 in
00014986 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3125 in N/A 5.5000 in
00014993 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3125 in N/A 1.7500 in
00015001 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3125 in N/A 2.0000 in
00015009 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3125 in N/A 2.5000 in
00015016 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3125 in N/A 3.0000 in
00015023 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3750 in N/A 3.5000 in
00015030 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3750 in N/A 4.0000 in
00015037 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.3750 in N/A 4.2500 in
00015044 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.4375 in N/A 5.0000 in
00015051 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.4375 in N/A 3.5000 in
00015058 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.4375 in N/A 4.5000 in
00015065 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.4375 in N/A 5.0000 in
00015072 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.50 in N/A 6.5000 in
00015079 N/A Bunting CB Series 1.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.9375 in N/A 750 sfpm N/A 2.50 in N/A 4.0000 in
00015086 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 5.2500 in
00015093 N/A Bunting CB Series 2.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.0000 in N/A 750 sfpm N/A 2.2500 in N/A 4.0000 in
Unit of Measure
« 26 27 28 29 30 »