COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00015275 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2-5/8 in N/A 4.0000 in
00015282 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2-5/8 in N/A 5.0000 in
00015289 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2-11/16 in N/A 5.5000 in
00015296 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2-11/16 in N/A 3.0000 in
00015303 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2-11/16 in N/A 5.0000 in
00015310 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2-11/16 in N/A 2.0000 in
00015317 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2.75 in N/A 2.5000 in
00015324 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2.75 in N/A 3.0000 in
00015331 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2.75 in N/A 3.5000 in
00015338 N/A Bunting CB Series 2.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.1875 in N/A 750 sfpm N/A 2.8750 in N/A 3.7500 in
00015345 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.50 in N/A 4.0000 in
00015352 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.50 in N/A 4.5000 in
00015359 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2-5/8 in N/A 5.0000 in
00015366 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2-5/8 in N/A 2.5000 in
00015373 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2-5/8 in N/A 3.0000 in
00015380 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2-11/16 in N/A 3.5000 in
00015387 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.75 in N/A 4.0000 in
00015394 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.75 in N/A 4.5000 in
00015401 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.75 in N/A 2.0000 in
00015408 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.75 in N/A 2.5000 in
00015415 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.75 in N/A 3.0000 in
00015422 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 2.75 in N/A 3.5000 in
00015429 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 3.00 in N/A 4.0000 in
00015436 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 3.00 in N/A 4.5000 in
00015443 N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.2500 in N/A 750 sfpm N/A 3.1250 in N/A 5.0000 in
Unit of Measure
« 26 27 28 29 30 »