COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00015801 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.25 in N/A 3.7500 in
00015808 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.3750 in N/A 5.0000 in
00015815 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.3750 in N/A 6.2500 in
00015822 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.50 in N/A 3.0000 in
00015829 N/A Bunting CB Series 2.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.8750 in N/A 750 sfpm N/A 3.3750 in N/A 4.0000 in
00015836 N/A Bunting CB Series 2.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.8750 in N/A 750 sfpm N/A 3.3750 in N/A 5.0000 in
00015843 N/A Bunting CB Series 2.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.8750 in N/A 750 sfpm N/A 3.3750 in N/A 3.2500 in
00015850 N/A Bunting CB Series 2.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.8750 in N/A 750 sfpm N/A 3.50 in N/A 4.5000 in
00015857 N/A Bunting CB Series 2.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.8750 in N/A 750 sfpm N/A 3.50 in N/A 3.0000 in
00015864 N/A Bunting CB Series 2.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.9375 in N/A 750 sfpm N/A 3.4375 in N/A 3.7500 in
00015871 N/A Bunting CB Series 2.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.9375 in N/A 750 sfpm N/A 3.4375 in N/A 4.0000 in
00015878 N/A Bunting CB Series 2.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.9375 in N/A 750 sfpm N/A 3.4375 in N/A 5.0000 in
00015885 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.3750 in N/A 6.0000 in
00015892 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.3750 in N/A 7.0000 in
00015899 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.50 in N/A 3.5000 in
00015906 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.50 in N/A 4.0000 in
00015913 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.50 in N/A 4.5000 in
00015920 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.6250 in N/A 6.7500 in
00015927 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.6250 in N/A 4.0000 in
00015934 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.6250 in N/A 5.0000 in
00015941 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 3.75 in N/A 6.0000 in
00015948 N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.0000 in N/A 750 sfpm N/A 4.00 in N/A 7.2500 in
00015955 N/A Bunting CB Series 3.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.2500 in N/A 750 sfpm N/A 3.50 in N/A 6.5000 in
00015962 N/A Bunting CB Series 3.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.2500 in N/A 750 sfpm N/A 3.75 in N/A 3.0000 in
00015969 N/A Bunting CB Series 3.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.2500 in N/A 750 sfpm N/A 3.75 in N/A 4.0000 in
Unit of Measure
« 31 32 33 34 35 »