COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00015976 N/A Bunting CB Series 3.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.2500 in N/A 750 sfpm N/A 3.75 in N/A 5.0000 in
00015983 N/A Bunting CB Series 3.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.4375 in N/A 750 sfpm N/A 3.9375 in N/A 5.0000 in
00015990 N/A Bunting CB Series 3.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.4375 in N/A 750 sfpm N/A 3.9375 in N/A 6.0000 in
00015997 N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.5000 in N/A 750 sfpm N/A 4.00 in N/A 7.2500 in
00016004 N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.5000 in N/A 750 sfpm N/A 4.00 in N/A 7.0000 in
00016011 N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.5000 in N/A 750 sfpm N/A 4.1250 in N/A 6.5000 in
00016018 N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.5000 in N/A 750 sfpm N/A 4.25 in N/A 4.0000 in
00016025 N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.5000 in N/A 750 sfpm N/A 4.25 in N/A 5.0000 in
00016032 N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.5000 in N/A 750 sfpm N/A 4.25 in N/A 6.2500 in
00016039 N/A Bunting CB Series 3.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.75 in N/A 750 sfpm N/A 4.25 in N/A 4.0000 in
00016046 N/A Bunting CB Series 3.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.75 in N/A 750 sfpm N/A 4.25 in N/A 5.0000 in
00016053 N/A Bunting CB Series 3.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 3.75 in N/A 750 sfpm N/A 4.50 in N/A 6.0000 in
00016060 N/A Bunting CB Series 4.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.0000 in N/A 750 sfpm N/A 4.50 in N/A 4.0000 in
00016067 N/A Bunting CB Series 4.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.0000 in N/A 750 sfpm N/A 4.50 in N/A 5.0000 in
00016074 N/A Bunting CB Series 4.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.0000 in N/A 750 sfpm N/A 4.50 in N/A 6.0000 in
00016081 N/A Bunting CB Series 4.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.0000 in N/A 750 sfpm N/A 5.0000 in N/A 7.0000 in
00016088 N/A Bunting CB Series 4.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.0000 in N/A 750 sfpm N/A 5.0000 in N/A 4.0000 in
00016095 N/A Bunting CB Series 4.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.0000 in N/A 750 sfpm N/A 5.0000 in N/A 6.5000 in
00016102 N/A Bunting CB Series 4.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.2500 in N/A 750 sfpm N/A 4.7500 in N/A 6.5000 in
00016109 N/A Bunting CB Series 4.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.2500 in N/A 750 sfpm N/A 4.7500 in N/A 4.0000 in
00016116 N/A Bunting CB Series 4.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.2500 in N/A 750 sfpm N/A 4.7500 in N/A 6.0000 in
00016123 N/A Bunting CB Series 4.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.2500 in N/A 750 sfpm N/A 5.0000 in N/A 8.0000 in
00016130 N/A Bunting CB Series 4.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.2500 in N/A 750 sfpm N/A 5.0000 in N/A 4.5000 in
00016137 N/A Bunting CB Series 4.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.2500 in N/A 750 sfpm N/A 5.0000 in N/A 6.7500 in
00016144 N/A Bunting CB Series 4.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 4.5000 in N/A 750 sfpm N/A 5.0000 in N/A 3.5000 in
Unit of Measure
« 31 32 33 34 35 »