Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 00022195 | N/A Bunting CB Series 2.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 2.2500 in | N/A 750 sfpm | N/A 2.75 in | N/A 8.0000 in |
| 00022199 | N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 2.5000 in | N/A 750 sfpm | N/A 2.75 in | N/A 6.0000 in |
| 00022203 | N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 2.5000 in | N/A 750 sfpm | N/A 3.00 in | N/A 7.0000 in |
| 00022207 | N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 2.5000 in | N/A 750 sfpm | N/A 3.00 in | N/A 8.0000 in |
| 00022211 | N/A Bunting CB Series 2.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 2.9375 in | N/A 750 sfpm | N/A 3.75 in | N/A 6.0000 in |
| 00022215 | N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 3.0000 in | N/A 750 sfpm | N/A 3.50 in | N/A 7.0000 in |
| 00022219 | N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 3.0000 in | N/A 750 sfpm | N/A 3.50 in | N/A 8.0000 in |
| 00022223 | N/A Bunting CB Series 3.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 3.0000 in | N/A 750 sfpm | N/A 3.50 in | N/A 7.0000 in |
| 00022227 | N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 3.5000 in | N/A 750 sfpm | N/A 4.00 in | N/A 8.0000 in |
| 00022231 | N/A Bunting CB Series 3.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing | N/A 3.5000 in | N/A 750 sfpm | N/A 4.00 in | N/A 9.0000 in |