COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00011192 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.9375 in N/A 2.5000 in
00011199 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.9375 in N/A 0.5000 in
00011206 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.9375 in N/A 0.7500 in
00011213 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 0.9375 in N/A 1.0000 in
00011220 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1 in N/A 1.1250 in
00011227 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1 in N/A 1.2500 in
00011234 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1 in N/A 1.5000 in
00011241 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1 in N/A 1.7500 in
00011248 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1 in N/A 2.0000 in
00011255 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1 in N/A 2.2500 in
00011262 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1.1250 in N/A 2.5000 in
00011269 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1.1250 in N/A 3.0000 in
00011276 N/A Bunting CB Series 0.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6250 in N/A 750 sfpm N/A 1.1250 in N/A 1.0000 in
00011283 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8125 in N/A 1.5000 in
00011290 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8125 in N/A 2.0000 in
00011297 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8125 in N/A 2.5000 in
00011304 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8125 in N/A 1.0000 in
00011311 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8125 in N/A 1.5000 in
00011318 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8125 in N/A 2.0000 in
00011325 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8750 in N/A 2.2500 in
00011332 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8750 in N/A 2.5000 in
00011339 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8750 in N/A 3.0000 in
00011346 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8750 in N/A 1.5000 in
00011353 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8750 in N/A 2.0000 in
00011360 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8750 in N/A 2.2500 in
Unit of Measure
« 6 7 8 9 10 »