COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00011367 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.8750 in N/A 1.0000 in
00011374 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.9375 in N/A 1.2500 in
00011381 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.9375 in N/A 1.5000 in
00011388 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.9375 in N/A 1.7500 in
00011395 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.9375 in N/A 2.0000 in
00011402 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.9375 in N/A 2.5000 in
00011411 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 0.9375 in N/A 1.0000 in
00011418 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 1 in N/A 1.2500 in
00011429 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 1 in N/A 1.5000 in
00011436 N/A Bunting CB Series 0.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.6875 in N/A 750 sfpm N/A 1 in N/A 1.7500 in
00011445 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 2.0000 in
00011452 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 2.2500 in
00011459 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 2.5000 in
00011466 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 1.0000 in
00011473 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 1.2500 in
00011480 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 1.5000 in
00011487 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 1.7500 in
00011494 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.8750 in N/A 2.0000 in
00011501 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.9375 in N/A 2.5000 in
00011508 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.9375 in N/A 1.2500 in
00011515 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.9375 in N/A 2.2500 in
00011522 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.9375 in N/A 2.5000 in
00011529 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.9375 in N/A 0.7500 in
00011536 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A 750 sfpm N/A 0.9375 in N/A 1.0000 in
00011543 N/A Bunting CB Series 0.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.7500 in N/A N/A 0.9375 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »