COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00011906 N/A Bunting CB Series 0.8125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8125 in N/A 750 sfpm N/A 1.1875 in N/A 3.0000 in
00011913 N/A Bunting CB Series 0.8125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8125 in N/A 750 sfpm N/A 1.1875 in N/A 1.0000 in
00011930 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1 in N/A 1.5000 in
00011937 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1 in N/A 2.0000 in
00011944 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1 in N/A 1.5000 in
00011951 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1 in N/A 1.7500 in
00011958 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1 in N/A 2.0000 in
00011965 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1 in N/A 2.5000 in
00011972 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 1.5000 in
00011979 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 2.0000 in
00011986 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 2.5000 in
00011993 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 2.7500 in
00012000 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 3.0000 in
00012007 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 1.5000 in
00012014 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 2.0000 in
00012023 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.0625 in N/A 2.5000 in
00012030 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 3.0000 in
00012037 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 1.0000 in
00012045 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 1.2500 in
00012052 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 1.3750 in
00012059 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 1.5000 in
00012066 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 1.6250 in
00012073 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 2.0000 in
00012080 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 1.0000 in
00012087 N/A Bunting CB Series 0.8750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.8750 in N/A 750 sfpm N/A 1.1250 in N/A 1.2500 in
Unit of Measure
« 6 7 8 9 10 »