COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00012269 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.1875 in N/A 1.7500 in
00012277 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.1875 in N/A 2.0000 in
00012285 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.1875 in N/A 2.2500 in
00012294 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.1875 in N/A 2.5000 in
00012302 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.25 in N/A 3.0000 in
00012309 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.25 in N/A 3.5000 in
00012316 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.25 in N/A 4.0000 in
00012323 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.25 in N/A 1.5000 in
00012330 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.25 in N/A 1.7500 in
00012337 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.3125 in N/A 2.0000 in
00012346 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.3125 in N/A 2.5000 in
00012355 N/A Bunting CB Series 0.9375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 0.9375 in N/A 750 sfpm N/A 1.3125 in N/A 3.0000 in
00012362 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1250 in N/A 1.5000 in
00012369 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1250 in N/A 2.0000 in
00012377 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1250 in N/A 2.5000 in
00012384 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1250 in N/A 1.2500 in
00012391 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1250 in N/A 1.5000 in
00012398 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1875 in N/A 2.0000 in
00012405 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1875 in N/A 2.2500 in
00012412 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1875 in N/A 3.0000 in
00012419 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1875 in N/A 1.0000 in
00012426 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1875 in N/A 1.5000 in
00012433 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.1875 in N/A 2.0000 in
00012440 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.25 in N/A 2.5000 in
00012447 N/A Bunting CB Series 1.0000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0000 in N/A 750 sfpm N/A 1.25 in N/A 2.7500 in
Unit of Measure
« 11 12 13 14 15 »