COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00012804 N/A Bunting CB Series 1.0625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0625 in N/A 750 sfpm N/A 1.3125 in N/A 3.5000 in
00012811 N/A Bunting CB Series 1.0625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0625 in N/A 750 sfpm N/A 1.3125 in N/A 4.0000 in
00012818 N/A Bunting CB Series 1.0625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0625 in N/A 750 sfpm N/A 1.3750 in N/A 4.5000 in
00012825 N/A Bunting CB Series 1.0625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0625 in N/A 750 sfpm N/A 1.3750 in N/A 1.5000 in
00012832 N/A Bunting CB Series 1.0625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0625 in N/A 750 sfpm N/A 1.4375 in N/A 1.7500 in
00012839 N/A Bunting CB Series 1.0625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0625 in N/A 750 sfpm N/A 1.4375 in N/A 2.0000 in
00012846 N/A Bunting CB Series 1.0625 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.0625 in N/A 750 sfpm N/A 1.4375 in N/A 2.5000 in
00012859 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.25 in N/A 3.0000 in
00012866 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.25 in N/A 4.0000 in
00012873 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.25 in N/A 2.0000 in
00012880 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3125 in N/A 2.5000 in
00012886 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3125 in N/A 3.0000 in
00012892 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 3.5000 in
00012899 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 6.5000 in
00012906 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 3.0000 in
00012913 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 6.5000 in
00012920 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 1.5000 in
00012927 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 2.0000 in
00012934 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 2.5000 in
00012941 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 3.0000 in
00012948 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 3.5000 in
00012955 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 1.0000 in
00012962 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.3750 in N/A 2.0000 in
00012969 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.4375 in N/A 2.5000 in
00012976 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.4375 in N/A 2.5000 in
Unit of Measure
« 11 12 13 14 15 »