COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00012983 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.4375 in N/A 3.0000 in
00012990 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.4375 in N/A 4.0000 in
00012997 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.50 in N/A 1.5000 in
00013004 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.50 in N/A 1.7500 in
00013011 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013018 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.50 in N/A 2.2500 in
00013025 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.50 in N/A 2.5000 in
00013032 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.50 in N/A 1.0000 in
00013039 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6250 in N/A 1.2500 in
00013046 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6250 in N/A 1.5000 in
00013053 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6250 in N/A 1.7500 in
00013060 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6250 in N/A 2.0000 in
00013067 N/A Bunting CB Series 1.1250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1251 in N/A 750 sfpm N/A 1.6250 in N/A 2.2500 in
00013074 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 2.5000 in
00013081 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.6250 in N/A 3.0000 in
00013088 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.8750 in N/A 3.2500 in
00013095 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 2.0000 in N/A 3.5000 in
00013102 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 2.0000 in N/A 4.0000 in
00013109 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.3750 in N/A 1.5000 in
00013116 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.3750 in N/A 2.5000 in
00013123 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.3750 in N/A 3.0000 in
00013130 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.4375 in N/A 3.5000 in
00013137 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.4375 in N/A 1.5000 in
00013144 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.4375 in N/A 2.0000 in
00013151 N/A Bunting CB Series 1.1875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.1875 in N/A 750 sfpm N/A 1.4375 in N/A 2.5000 in
Unit of Measure
« 16 17 18 19 20 »