COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00013331 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 1.5000 in
00013338 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.5000 in
00013345 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.0000 in
00013352 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.5000 in
00013359 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013366 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.5000 in
00013373 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.0000 in
00013380 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013387 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.5000 in
00013394 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.0000 in
00013401 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 3.5000 in
00013408 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.50 in N/A 2.0000 in
00013415 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.5625 in N/A 2.5000 in
00013422 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.5625 in N/A 3.0000 in
00013429 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.5625 in N/A 1.0000 in
00013436 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.5625 in N/A 1.1250 in
00013443 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.5625 in N/A 1.2500 in
00013450 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 1.3750 in
00013457 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 1.5000 in
00013464 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 1.6250 in
00013471 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 1.7500 in
00013478 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 2.0000 in
00013485 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 2.2500 in
00013492 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 2.5000 in
00013499 N/A Bunting CB Series 1.2500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.2500 in N/A 750 sfpm N/A 1.6250 in N/A 2.7500 in
Unit of Measure
« 16 17 18 19 20 »