COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00013685 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.5625 in N/A 3.5000 in
00013692 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.5625 in N/A 1.2500 in
00013699 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 1.7500 in
00013706 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 2.0000 in
00013713 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 2.2500 in
00013720 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 2.5000 in
00013727 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 2.7500 in
00013734 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6875 in N/A 3.0000 in
00013741 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6875 in N/A 3.5000 in
00013750 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6875 in N/A 3.7500 in
00013757 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.8125 in N/A 4.0000 in
00013766 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.8125 in N/A 5.0000 in
00013773 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.8750 in N/A 2.0000 in
00013780 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.8750 in N/A 2.5000 in
00013787 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.50 in N/A 3.0000 in
00013794 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.50 in N/A 4.0000 in
00013801 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.50 in N/A 3.0000 in
00013808 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.6250 in N/A 4.0000 in
00013815 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.6250 in N/A 6.5000 in
00013822 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.6250 in N/A 1.7500 in
00013829 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.6250 in N/A 3.0000 in
00013836 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.6250 in N/A 3.0000 in
00013843 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.6250 in N/A 3.5000 in
00013850 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.6875 in N/A 4.0000 in
00013857 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.75 in N/A 2.0000 in
Unit of Measure
« 16 17 18 19 20 »