COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00013864 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.75 in N/A 2.5000 in
00013871 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.75 in N/A 3.0000 in
00013878 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.75 in N/A 4.0000 in
00013885 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.75 in N/A 4.7500 in
00013892 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.75 in N/A 2.5000 in
00013899 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.8750 in N/A 3.0000 in
00013906 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.8750 in N/A 4.0000 in
00013913 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.8750 in N/A 3.0000 in
00013920 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 1.8750 in N/A 4.0000 in
00013927 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 2.0000 in N/A 3.5000 in
00013934 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 2.0000 in N/A 4.5000 in
00013941 N/A Bunting CB Series 1.3750 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3750 in N/A 750 sfpm N/A 2.1250 in N/A 1.7500 in
00013948 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 2.0000 in
00013955 N/A Bunting CB Series 1.3125 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.3125 in N/A 750 sfpm N/A 1.6250 in N/A 2.5000 in
00013962 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.6250 in N/A 1.2500 in
00013969 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.6875 in N/A 1.5000 in
00013976 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.6875 in N/A 2.0000 in
00013983 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.6875 in N/A 3.0000 in
00013990 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.6875 in N/A 3.2500 in
00013997 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.6875 in N/A 3.5000 in
00014004 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.75 in N/A 4.0000 in
00014011 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.75 in N/A 4.5000 in
00014018 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.75 in N/A 3.5000 in
00014025 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.8125 in N/A 2.0000 in
00014034 N/A Bunting CB Series 1.4375 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 1.4375 in N/A 750 sfpm N/A 1.8125 in N/A 2.2500 in
Unit of Measure
« 21 22 23 24 25 »