COMPANY HEADER
Print Back
Bunting EBCB Series Cast Bronze ECO Sleeve Bearings
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

00015629 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.1250 in N/A 5.0000 in
00015636 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.1250 in N/A 4.7500 in
00015643 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.1250 in N/A 3.0000 in
00015650 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.25 in N/A 3.5000 in
00015657 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.25 in N/A 4.0000 in
00015664 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.25 in N/A 4.5000 in
00015671 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.25 in N/A 5.0000 in
00015678 N/A Bunting CB Series 2.5000 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.5000 in N/A 750 sfpm N/A 3.50 in N/A 6.0000 in
00015685 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.00 in N/A 6.5000 in
00015692 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.00 in N/A 3.5000 in
00015699 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.00 in N/A 5.0000 in
00015706 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.1250 in N/A 6.5000 in
00015710 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.1250 in N/A 4.0000 in
00015717 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.1250 in N/A 5.0000 in
00015724 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.25 in N/A 6.0000 in
00015731 N/A Bunting CB Series 2.6250 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6250 in N/A 750 sfpm N/A 3.3750 in N/A 4.0000 in
00015738 N/A Bunting CB Series 2.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6875 in N/A 750 sfpm N/A 3.1875 in N/A 5.0000 in
00015745 N/A Bunting CB Series 2.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6875 in N/A 750 sfpm N/A 3.1875 in N/A 6.0000 in
00015752 N/A Bunting CB Series 2.6875 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.6875 in N/A 750 sfpm N/A 3.1875 in N/A 4.0000 in
00015759 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.1250 in N/A 5.0000 in
00015766 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.1250 in N/A 3.0000 in
00015773 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.1250 in N/A 5.0000 in
00015780 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.25 in N/A 4.0000 in
00015787 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.25 in N/A 5.0000 in
00015794 N/A Bunting CB Series 2.7500 Inch (in) Bore Diameter Cast Bronze Plain Sleeve Bearing N/A 2.7500 in N/A 750 sfpm N/A 3.25 in N/A 6.2500 in
Unit of Measure
« 31 32 33 34 35 »