Item # |
Item Name |
Inside Diameter |
Maximum PV Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 08005169 | N/A Bunting DPEW Series 1.0000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.0000 in | N/A 40000 | N/A 1.6250 in | N/A 0.0625 in |
| 08005170 | N/A Bunting DPEW Series 1.0000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.0000 in | N/A 40000 | N/A 1.6250 in | N/A 0.1250 in |
| 08005171 | N/A Bunting DPEW Series 1.0000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.0000 in | N/A 40000 | N/A 1.6250 in | N/A 0.2500 in |
| 08005172 | N/A Bunting DPEW Series 1.0000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.0000 in | N/A 40000 | N/A 2.0000 in | N/A 0.1250 in |
| 08005173 | N/A Bunting DPEW Series 1.0000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.0000 in | N/A 40000 | N/A 2.0000 in | N/A 0.1875 in |
| 08005174 | N/A Bunting DPEW Series 1.2500 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.2500 in | N/A 40000 | N/A 1.6875 in | N/A 0.1250 in |
| 08005175 | N/A Bunting DPEW Series 1.2500 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.2500 in | N/A 40000 | N/A 2.0000 in | N/A 0.0625 in |
| 08005176 | N/A Bunting DPEW Series 1.2500 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.2500 in | N/A 40000 | N/A 2.0000 in | N/A 0.1250 in |
| 08005177 | N/A Bunting DPEW Series 1.5000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.5000 in | N/A 40000 | N/A 2.50 in | N/A 0.1250 in |
| 08005178 | N/A Bunting DPEW Series 1.5000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.5000 in | N/A 40000 | N/A 3.50 in | N/A 0.1875 in |
| 08005179 | N/A Bunting DPEW Series 1.7500 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 1.7500 in | N/A 40000 | N/A 2-5/8 in | N/A 0.1250 in |
| 08005180 | N/A Bunting DPEW Series 2.0000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 2.0000 in | N/A 40000 | N/A 3.00 in | N/A 0.1250 in |
| 08005181 | N/A Bunting DPEW Series 2.0000 Inch (in) Inside Diameter Dri-Plain® Sleeve Thrust Washer | N/A 2.0000 in | N/A 40000 | N/A 3.00 in | N/A 0.2500 in |