COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 

Item #

Inside Diameter

Maximum V Value

Outside Diameter

Thickness

05799432 N/A 0.5000 in N/A 1200 sfpm N/A 1 in N/A 0.0625 in
05799433 N/A 0.8750 in N/A 1200 sfpm N/A 1.50 in N/A 0.0625 in
07081784 N/A 1.0000 in N/A 1200 sfpm N/A 2.0000 in N/A 0.1250 in
07341766 N/A 1.0000 in N/A 450 sfpm N/A 2.0000 in N/A 0.1250 in
Unit of Measure
1