Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 00032268 | N/A Bunting NT Series 0.6250 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.6250 in | N/A 360 sfpm | N/A 0.8125 in | N/A 0.0625 in |
| 00032269 | N/A Bunting NT Series 0.6250 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.6250 in | N/A 360 sfpm | N/A 1.1250 in | N/A 0.0625 in |
| 00032270 | N/A Bunting NT Series 0.6250 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.6250 in | N/A 360 sfpm | N/A 1.1250 in | N/A 0.1250 in |
| 00032271 | N/A Bunting NT Series 0.6250 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.6250 in | N/A 360 sfpm | N/A 1.25 in | N/A 0.0625 in |
| 00032272 | N/A Bunting NT Series 0.6250 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.6250 in | N/A 360 sfpm | N/A 1.25 in | N/A 0.1250 in |
| 00032273 | N/A Bunting NT Series 0.6250 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.6250 in | N/A 360 sfpm | N/A 1.50 in | N/A 0.0625 in |
| 00032274 | N/A Bunting NT Series 0.7500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.7500 in | N/A 360 sfpm | N/A 1.1250 in | N/A 0.0625 in |
| 00032275 | N/A Bunting NT Series 0.7500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.7500 in | N/A 360 sfpm | N/A 1.1250 in | N/A 0.1250 in |
| 00032276 | N/A Bunting NT Series 0.7500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.7500 in | N/A 360 sfpm | N/A 1.25 in | N/A 0.0625 in |
| 00032277 | N/A Bunting NT Series 0.7500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.7500 in | N/A 360 sfpm | N/A 1.25 in | N/A 0.1250 in |
| 00032278 | N/A Bunting NT Series 0.7500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.7500 in | N/A 360 sfpm | N/A 1.3750 in | N/A 0.1250 in |
| 00032279 | N/A Bunting NT Series 0.7500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.7500 in | N/A 360 sfpm | N/A 1.50 in | N/A 0.1250 in |
| 00032280 | N/A Bunting NT Series 0.7500 Inch (in) Inside Diameter Nylon Thrust Washer | N/A 0.7500 in | N/A 360 sfpm | N/A 2.0000 in | N/A 0.1250 in |