Item # |
Item Name |
Inside Diameter |
Maximum PV Value Dry (psi x fpm) |
Maximum V Value |
Maximum P Value |
|---|---|---|---|---|---|
| 00149734 | N/A RBC® Fiberglide® 0.6250 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 0.6250 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 00149736 | N/A RBC® Fiberglide® 0.8750 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 0.8750 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 00149737 | N/A RBC® Fiberglide® 1.1250 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1.1250 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 00149738 | N/A RBC® Fiberglide® 1.2500 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1.2500 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 00149739 | N/A RBC® Fiberglide® 1.7500 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 1.7500 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 00149740 | N/A RBC® Fiberglide® 2.5000 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 2.5000 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 00149741 | N/A RBC® Fiberglide® 2.7500 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 2.7500 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 00149742 | N/A RBC® Fiberglide® 3.0000 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 3.0000 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |
| 01369254 | N/A RBC® Fiberglide® 0.5000 Inch (in) Inside Diameter Plain Thrust Bearing Washer | N/A 0.5000 in | N/A 150000 | N/A 35 sfpm | N/A 10000 psi |