Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 00326011 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/8-27 |
| 00347851 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug | N/A 1 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-11-1/2 |
| 00264509 | N/A Brennan 3/8 Inch (in) Plug | N/A 3/8 in | N/A | N/A | N/A |
| 00326062 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug | N/A 1 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-11-1/2 |
| 00320594 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 7/16-20 |
| 00445759 | N/A Brennan 1/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 5/16-24 |
| 00335618 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 7/16-20 |
| 00317301 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1-1/4 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-5/8-12 |
| 00320663 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style Plug | N/A 1 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-5/16-12 |
| 00320634 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 5/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 7/8-14 |
| 00335616 | N/A Brennan 3/16 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/16 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 3/8-24 |
| 00335626 | N/A Brennan 7/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 7/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-3/16-12 |
| 00347848 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/8-18 |
| 00326030 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/8-18 |
| 00320673 | N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 1-1/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-5/8-12 |
| 00347852 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/4-11-1/2 |
| 00335622 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 9/16-18 |
| 00320683 | N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style Plug | N/A 1-1/2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-7/8-12 |
| 00320614 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 9/16-18 |
| 00320624 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 3/4-16 |
| 00335625 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-1/16-12 |
| 00264505 | N/A Brennan 1/4 Inch (in) End Size Plug | N/A 1/4 in | N/A | N/A | N/A |
| 00316175 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 2 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 2-1/2-12 |
| 00264535 | N/A Brennan 1-1/2 Inch (in) Plug | N/A 1-1/2 in | N/A | N/A | N/A |
| 00335628 | N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 1-1/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-5/8-12 |