Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 00264517 | N/A Brennan 5/8 Inch (in) Plug | N/A 5/8 in | N/A | N/A | N/A |
| 00320604 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style Plug | N/A 5/16 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1/2-20 |
| 00326040 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/2-14 |
| 00317289 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-5/16-12 |
| 00315009 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/2-14 |
| 00264513 | N/A Brennan 1/2 Inch (in) Plug | N/A 1/2 in | N/A | N/A | N/A |
| 00335624 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 5/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 7/8-14 |
| 00347846 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/8-27 |
| 00320653 | N/A Brennan 7/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 7/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-3/16-12 |
| 00317312 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1-1/2 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-7/8-12 |
| 00319508 | N/A Brennan 3/16 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/16 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 3/8-24 |
| 02567423 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/4-18 |
| 00317261 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 5/8 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 7/8-14 |
| 01854655 | N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1/8 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 5/16-24 |
| 00317323 | N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1/8 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 5/16-24 |
| 02157771 | N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 3/16 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 3/8-24 |
| 02480990 | N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 3/16 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 3/8-24 |
| 00317327 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1/4 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 7/16-20 |
| 00317330 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 5/16 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1/2-20 |
| 02480991 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 3/8 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 9/16-18 |
| 00317333 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 3/8 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 9/16-18 |
| 02480992 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1/2 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 3/4-16 |
| 00317337 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1/2 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 3/4-16 |
| 02567269 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 5/8 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 7/8-14 |
| 00317341 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 3/4 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-1/16-12 |