Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 00317345 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-5/16-12 |
| 02480995 | N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1-1/4 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-5/8-12 |
| 02480996 | N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 1-1/2 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-7/8-12 |
| 02480997 | N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug | N/A 2 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 2-1/2-12 |
| 00347845 | N/A Brennan 1/16 in Male Pipe Rigid End Style Plug | N/A 1/16 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/16-27 |
| 02480264 | N/A Brennan 1/16 in Male Pipe Rigid End Style Plug | N/A 1/16 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/16-27 |
| 02481248 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/8-27 |
| 02480265 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/8-27 |
| 02481249 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/4-18 |
| 02480266 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/4-18 |
| 02481250 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/8-18 |
| 01443561 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/8-18 |
| 02481251 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/2-14 |
| 02480267 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/2-14 |
| 02480268 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/4-14 |
| 02480269 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug | N/A 1 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-11-1/2 |
| 02480270 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/4-11-1/2 |
| 00347853 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/2-11-1/2 |
| 02480271 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/2-11-1/2 |
| 00347854 | N/A Brennan 2 in Male Pipe Rigid End Style Plug | N/A 2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 2-11-1/2 |
| 02481252 | N/A Brennan 1/16 in Male Pipe Rigid End Style Plug | N/A 1/16 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/16-27 |
| 03950278 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/8-27 |
| 01376751 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/8-27 |
| 02567372 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/4-18 |
| 03939430 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/8-18 |