Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 02567424 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/8-18 |
| 03939431 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/2-14 |
| 03940434 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/4-14 |
| 02481256 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/4-14 |
| 02478231 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug | N/A 1 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-11-1/2 |
| 02481257 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug | N/A 1 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-11-1/2 |
| 02481258 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/4-11-1/2 |
| 02481259 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/2-11-1/2 |
| 02481997 | N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/8-27 |
| 02567325 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/4-18 |
| 02480357 | N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/4-18 |
| 02480358 | N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/8 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/8-18 |
| 02481998 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/2-14 |
| 02928775 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1/2-14 |
| 02482000 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/4-14 |
| 03640688 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 3/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 3/4-14 |
| 02479951 | N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug | N/A 1 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-11-1/2 |
| 02481260 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/4 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/4-11-1/2 |
| 02481262 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug | N/A 1-1/2 in | N/A Male Pipe Rigid | N/A National Pipe Taper Fuel (NPTF) | N/A 1-1/2-11-1/2 |
| 02481443 | N/A Brennan 3/16 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/16 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 3/8-24 |
| 00324941 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 7/16-20 |
| 02481444 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style Plug | N/A 5/16 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1/2-20 |
| 00324943 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 9/16-18 |
| 00324945 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 3/4-16 |
| 02481445 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 5/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 7/8-14 |