COMPANY HEADER
Print Back
Brennan External Hex Pipe Plug
Unit of Measure
« 6 7 8 

Item #

Item Name

End 1 Size

End 1 Style

End 1 Thread Type

End 1 Thread Size

02479359 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02479361 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02099919 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02479363 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02479364 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02479366 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02479368 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02479370 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02478451 N/A Brennan Metric End Style Plug N/A N/A Metric N/A N/A
02479120 N/A Brennan 1/8 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 1/8 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 1/8-28
02229386 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 1/4 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 1/4-19
02229388 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 3/8 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 3/8-19
02229390 N/A Brennan 1/2 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 1/2 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 1/2-14
02229392 N/A Brennan 5/8 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 5/8 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 5/8-14
02465537 N/A Brennan 3/4 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 3/4 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 3/4-14
02465538 N/A Brennan 1 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 1 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 1-11
02479122 N/A Brennan 1-1/4 Inch (in) Male British Standard Pipe Taper End Style Plug N/A 1-1/4 in N/A Male British Standard Pipe Taper N/A British Standard Pipe Thread (BSPT) N/A 1-1/4-11
02479124 N/A Brennan 1/8 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 1/8 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 1/8-28
02464070 N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 1/4 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 1/4-19
02464071 N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 3/8 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 3/8-19
02198776 N/A Brennan 1/2 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 1/2 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 1/2-14
02198775 N/A Brennan 5/8 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 5/8 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 5/8-14
02198774 N/A Brennan 3/4 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 3/4 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 3/4-14
02464072 N/A Brennan 1 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 1 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 1-11
02198773 N/A Brennan 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Plug N/A 1-1/4 in N/A Male British Standard Pipe Parallel N/A British Standard Parallel Pipe (BSPP) N/A 1-1/4-11
Unit of Measure
« 6 7 8