COMPANY HEADER
Print Back
Brennan External Hex Pipe Plug
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Style

End 1 Thread Type

End 1 Thread Size

00264517 N/A Brennan 5/8 Inch (in) Plug N/A 5/8 in N/A N/A N/A
00320604 N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style Plug N/A 5/16 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1/2-20
00326040 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/2-14
00317289 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1-5/16-12
00315009 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/2-14
00264513 N/A Brennan 1/2 Inch (in) Plug N/A 1/2 in N/A N/A N/A
00335624 N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style Plug N/A 5/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 7/8-14
00347846 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug N/A 1/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/8-27
00320653 N/A Brennan 7/8 Inch (in) Male O-Ring Boss End Style Plug N/A 7/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-3/16-12
00317312 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1-1/2 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1-7/8-12
00319508 N/A Brennan 3/16 Inch (in) Male O-Ring Boss End Style Plug N/A 3/16 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 3/8-24
02567423 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/4-18
00317261 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 5/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 7/8-14
01854655 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 5/16-24
00317323 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 5/16-24
02157771 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 3/16 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 3/8-24
02480990 N/A Brennan 3/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 3/16 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 3/8-24
00317327 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1/4 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 7/16-20
00317330 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 5/16 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1/2-20
02480991 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 3/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 9/16-18
00317333 N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 3/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 9/16-18
02480992 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1/2 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 3/4-16
00317337 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1/2 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 3/4-16
02567269 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 5/8 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 7/8-14
00317341 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 3/4 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1-1/16-12
Unit of Measure
 1 2 3 4 5 »