COMPANY HEADER
Print Back
Brennan External Hex Pipe Plug
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Style

End 1 Thread Type

End 1 Thread Size

02567424 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug N/A 3/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/8-18
03939431 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/2-14
03940434 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug N/A 3/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/4-14
02481256 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug N/A 3/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/4-14
02478231 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug N/A 1 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-11-1/2
02481257 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug N/A 1 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-11-1/2
02481258 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1-1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-1/4-11-1/2
02481259 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1-1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-1/2-11-1/2
02481997 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug N/A 1/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/8-27
02567325 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/4-18
02480357 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/4-18
02480358 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug N/A 3/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/8-18
02481998 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/2-14
02928775 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/2-14
02482000 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug N/A 3/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/4-14
03640688 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style Plug N/A 3/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/4-14
02479951 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug N/A 1 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-11-1/2
02481260 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1-1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-1/4-11-1/2
02481262 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid End Style Plug N/A 1-1/2 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-1/2-11-1/2
02481443 N/A Brennan 3/16 Inch (in) Male O-Ring Boss End Style Plug N/A 3/16 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 3/8-24
00324941 N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug N/A 1/4 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 7/16-20
02481444 N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style Plug N/A 5/16 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1/2-20
00324943 N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style Plug N/A 3/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 9/16-18
00324945 N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style Plug N/A 1/2 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 3/4-16
02481445 N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style Plug N/A 5/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 7/8-14
Unit of Measure
 1 2 3 4 5 »