Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 01465713 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-1/16-12 |
| 01465714 | N/A Brennan 1 Inch (in) Male O-Ring Boss End Style Plug | N/A 1 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-5/16-12 |
| 02481448 | N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style Plug | N/A 1-1/2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-7/8-12 |
| 02481449 | N/A Brennan 2 in Male O-Ring Boss End Style Plug | N/A 2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 2-1/2-12 |
| 02480278 | N/A Brennan 1/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 5/16-24 |
| 02480279 | N/A Brennan 3/16 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/16 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 3/8-24 |
| 02480280 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/4 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 7/16-20 |
| 03512592 | N/A Brennan 5/16 Inch (in) Male O-Ring Boss End Style Plug | N/A 5/16 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1/2-20 |
| 02480281 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style Plug | N/A 3/8 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 9/16-18 |
| 02480282 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style Plug | N/A 1/2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 3/4-16 |
| 02480287 | N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style Plug | N/A 1-1/2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 1-7/8-12 |
| 01826282 | N/A Brennan 2 in Male O-Ring Boss End Style Plug | N/A 2 in | N/A Male O-Ring Boss | N/A Society of Automotive Engineers (SAE) | N/A 2-1/2-12 |
| 02478788 | N/A Brennan 1/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Plug | N/A 1/8 in | N/A Male Japanese Industrial Standard 30º Flare | N/A | N/A |
| 02478789 | N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Plug | N/A 1/4 in | N/A Male Japanese Industrial Standard 30º Flare | N/A | N/A |
| 02478791 | N/A Brennan 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Plug | N/A 3/8 in | N/A Male Japanese Industrial Standard 30º Flare | N/A | N/A |
| 02478793 | N/A Brennan 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Plug | N/A 1/2 in | N/A Male Japanese Industrial Standard 30º Flare | N/A | N/A |
| 02478795 | N/A Brennan 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Plug | N/A 3/4 in | N/A Male Japanese Industrial Standard 30º Flare | N/A | N/A |
| 02478797 | N/A Brennan 1 Inch (in) Male Japanese Industrial Standard 30 Degree Flare End Style Plug | N/A 1 in | N/A Male Japanese Industrial Standard 30º Flare | N/A | N/A |
| 02172054 | N/A Brennan 7/8 Inch (in) Komatsu End Style Plug | N/A 7/8 in | N/A Komatsu | N/A | N/A |
| 02479335 | N/A Brennan Komatsu End Style Plug | N/A | N/A Komatsu | N/A | N/A |
| 02172055 | N/A Brennan Komatsu End Style Plug | N/A | N/A Komatsu | N/A | N/A |
| 02479337 | N/A Brennan 1-1/2 Inch (in) Komatsu End Style Plug | N/A 1-1/2 in | N/A Komatsu | N/A | N/A |
| 02479353 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479355 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479357 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |