Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 02479359 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479361 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02099919 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479363 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479364 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479366 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479368 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479370 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02478451 | N/A Brennan Metric End Style Plug | N/A | N/A Metric | N/A | N/A |
| 02479120 | N/A Brennan 1/8 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 1/8 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 1/8-28 |
| 02229386 | N/A Brennan 1/4 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 1/4 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 1/4-19 |
| 02229388 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 3/8 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 3/8-19 |
| 02229390 | N/A Brennan 1/2 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 1/2 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 1/2-14 |
| 02229392 | N/A Brennan 5/8 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 5/8 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 5/8-14 |
| 02465537 | N/A Brennan 3/4 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 3/4 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 3/4-14 |
| 02465538 | N/A Brennan 1 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 1 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 1-11 |
| 02479122 | N/A Brennan 1-1/4 Inch (in) Male British Standard Pipe Taper End Style Plug | N/A 1-1/4 in | N/A Male British Standard Pipe Taper | N/A British Standard Pipe Thread (BSPT) | N/A 1-1/4-11 |
| 02479124 | N/A Brennan 1/8 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 1/8 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 1/8-28 |
| 02464070 | N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 1/4 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 1/4-19 |
| 02464071 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 3/8 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 3/8-19 |
| 02198776 | N/A Brennan 1/2 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 1/2 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 1/2-14 |
| 02198775 | N/A Brennan 5/8 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 5/8 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 5/8-14 |
| 02198774 | N/A Brennan 3/4 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 3/4 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 3/4-14 |
| 02464072 | N/A Brennan 1 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 1 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 1-11 |
| 02198773 | N/A Brennan 1-1/4 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 1-1/4 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 1-1/4-11 |