Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 02198772 | N/A Brennan 1-1/2 Inch (in) Male British Standard Pipe Parallel End Style Plug | N/A 1-1/2 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 1-1/2-11 |
| 02479125 | N/A Brennan 2 in Male British Standard Pipe Parallel End Style Plug | N/A 2 in | N/A Male British Standard Pipe Parallel | N/A British Standard Parallel Pipe (BSPP) | N/A 2-11 |