Item # |
Item Name |
End 1 Size |
End 1 Style |
End 1 Thread Type |
End 1 Thread Size |
|---|---|---|---|---|---|
| 02479443 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud | N/A 1/4 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 7/16-20 |
| 02479445 | N/A Brennan 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud | N/A 3/8 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 9/16-18 |
| 02479447 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud | N/A 1/2 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 3/4-16 |
| 02479451 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud | N/A 3/4 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-1/16-12 |
| 02479453 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tube Spud | N/A 1 in | N/A Male Joint Industry Council (JIC) 37º Flare | N/A Society of Automotive Engineers (SAE) | N/A 1-5/16-12 |