Item # |
Item Name |
Manufacturer Part Number |
Approximate Engagement Response Time |
Approximate Release Response Time |
Bore Size |
|---|---|---|---|---|---|
| 03034938 | N/A Nexen 5 to 12.7 Inch (in) Bore Size Ball Screw Brake | N/A 964640 | N/A 8 ms | N/A 92 ms | N/A 5 to 12.7 mm |
| 03034940 | N/A Nexen 6 to 16 Inch (in) Bore Size Ball Screw Brake | N/A 964740 | N/A 12 ms | N/A 75 ms | N/A 6 to 16 mm |
| 03034942 | N/A Nexen 16 to 32 Inch (in) Bore Size Ball Screw Brake | N/A 964940 | N/A 60 ms | N/A 100 ms | N/A 16 to 32 mm |
| 03034944 | N/A Nexen 20 to 35 Inch (in) Bore Size Ball Screw Brake | N/A 965040 | N/A 85 ms | N/A 145 ms | N/A 20 to 35 mm |
| 04067410 | N/A Nexen 12 to 32 Inch (in) Bore Size Ball Screw Brake | N/A 964840 | N/A 50 ms | N/A 80 ms | N/A 12 to 32 mm |