Item # |
Item Name |
Manufacturer Part Number |
Actuation |
Combination Type |
Maximum Speed |
|---|---|---|---|---|---|
| 00892993 | N/A Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake | N/A 826000 | N/A Air/Air | N/A Shaft Mounted Clutch-Brake | N/A 3600 rpm |
| 00893053 | N/A Nexen BCB 0.6250 Inch (in) Bore Size Clutch-Brake | N/A 826050 | N/A Air/Air | N/A Shaft Mounted Clutch-Brake | N/A 3600 rpm |
| 00893208 | N/A Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake | N/A 826900 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00893271 | N/A Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake | N/A 827000 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00893331 | N/A Nexen FWCB 0.8750 Inch (in) Bore Size Clutch-Brake | N/A 827100 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00893363 | N/A Nexen FWCB 0.7500 Inch (in) Bore Size Clutch-Brake | N/A 827111 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00893811 | N/A Nexen LWCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 828300 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00893876 | N/A Nexen LWCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 828400 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00893939 | N/A Nexen LWCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 828500 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894001 | N/A Nexen LWCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 828600 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894062 | N/A Nexen LWCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 828700 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894184 | N/A Nexen LWCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 828900 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894506 | N/A Nexen MWCB 1.5000 Inch (in) Bore Size Clutch-Brake | N/A 830300 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894624 | N/A Nexen MWCB 1.5000 Inch (in) Bore Size Clutch-Brake | N/A 830500 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894680 | N/A Nexen MWCB 1.5000 Inch (in) Bore Size Clutch-Brake | N/A 830600 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894799 | N/A Nexen MWCB 1.5000 Inch (in) Bore Size Clutch-Brake | N/A 830800 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00894831 | N/A Nexen MWCB 1.437 Inch (in) Bore Size Clutch-Brake | N/A 830811 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00895135 | N/A Nexen HWCB 1.8750 Inch (in) Bore Size Clutch-Brake | N/A 832400 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00896960 | N/A Nexen HWCB 1.8750 Inch (in) Bore Size Clutch-Brake | N/A 832500 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00897090 | N/A Nexen HWCB 1.8750 Inch (in) Bore Size Clutch-Brake | N/A 832700 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00897215 | N/A Nexen HWCB 1.8750 Inch (in) Bore Size Clutch-Brake | N/A 832900 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 00897248 | N/A Nexen HWCB 1.688 Inch (in) Bore Size Clutch-Brake | N/A 832913 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 01126052 | N/A Nexen FMCBE Clutch-Brake | N/A 801440 | N/A Air/Air | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 01126068 | N/A Nexen FMCBE Clutch-Brake | N/A 801480 | N/A Air/Air | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 01126084 | N/A Nexen FMCBE Clutch-Brake | N/A 801600 | N/A Air/Air | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |