COMPANY HEADER
Print Back
Nexen Coupling Adapters
Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Bore Size

Maximum Angular Misalignment

Maximum Axial Float

02506445 N/A Nexen 1.1875 to 3.9375 Inch (in) Bore Size Coupling Adapter N/A 910585 N/A 1.1875 to 3.9375 in N/A 3.0 º N/A 0.270 in
04067265 N/A Nexen 1.9375 to 4.9375 Inch (in) Bore Size Coupling Adapter N/A 913140 N/A 1.9375 to 4.9375 in N/A 3.0 º N/A 0.155 in
Unit of Measure
1 2