COMPANY HEADER
Print Back
Nexen Foot Mount Adapters
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

For Use With

Finish

Weight

01126100 N/A Nexen 3.50 Pound (lb) Weight and Black Oxide Finish Foot Mount Adapter N/A 801431 N/A FM 625 Series FM 875 Series N/A Black Oxide N/A 3.500 lb
01126114 N/A Nexen 12.00 Pound (lb) Weight and Black Oxide Finish Foot Mount Adapter N/A 801603 N/A FM 1125 Series FM 1375 Series N/A Black Oxide N/A 12 lb
02505064 N/A Nexen 5.00 Pound (lb) Weight and Black Oxide Finish Foot Mount Adapter N/A 801435 N/A FMCBE-110-14 Series Clutch/Brake FMCBES-110-14 Series Clutch/Brake N/A Black Oxide N/A 5 lb
03007221 N/A Black Acrylic Paint Finish Foot Mount Adapter N/A 801806 N/A FM 625 Series FM 875 Series N/A Black Acrylic Paint N/A
Unit of Measure
1