COMPANY HEADER
Print Back
Nexen Guards
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

For Use With

Finish

Weight

00893020 N/A Nexen 2.50 Pound (lb) Weight Guard N/A 826300 N/A S Series Brakes SSE-800 Series Brakes T Series Brakes TSE Series Brakes N/A Bright Zinc Anodized N/A 2.5 lb
00893748 N/A Nexen 4.00 Pound (lb) Weight Guard N/A 828200 N/A S Series Brakes SSE-1000 Series Brakes T Series Brakes TSE Series Brakes N/A Bright Zinc Anodized N/A 4.00 lb
02058808 N/A Nexen 5.00 Pound (lb) Weight Guard N/A 835186 N/A TCB Series Brakes N/A Bright Zinc Anodized N/A 5 lb
02508306 N/A Nexen 18.00 Pound (lb) Weight Guard N/A 835445 N/A XTB Series Brakes N/A Bright Zinc Anodized N/A 18 lb
02508307 N/A Nexen 11.00 Pound (lb) Weight Guard N/A 835446 N/A XTB Series Brakes N/A Bright Zinc Anodized N/A 11 lb
02508308 N/A Nexen 14.50 Pound (lb) Weight Guard N/A 835447 N/A XTB Series Brakes N/A Bright Zinc Anodized N/A 14.5 lb
02508309 N/A Nexen 16.50 Pound (lb) Weight Guard N/A 835448 N/A XTB Series Brakes N/A Bright Zinc Anodized N/A 16.50 lb
02508310 N/A Nexen 24.50 Pound (lb) Weight Guard N/A 835449 N/A XTB Series Brakes N/A Bright Zinc Anodized N/A 24.50 lb
03906933 N/A Nexen Guard N/A 835444 N/A XTB Series Brakes N/A Bright Zinc Anodized N/A
Unit of Measure
1