COMPANY HEADER
Print Back
Nexen Input Units
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Input Shaft Diameter

Maximum Speed

Output Shaft Diameter

01126727 N/A Nexen 0.625 Inch (in) Input Shaft Diameter Unit N/A 827270 N/A 0.625 in N/A 1800 rpm N/A 0.6250 in
01126733 N/A Nexen 0.875 Inch (in) Input Shaft Diameter Unit N/A 827280 N/A 0.875 in N/A 1800 rpm N/A 0.875 in
02508514 N/A Nexen 14 Millimeter (mm) Input Shaft Diameter Unit N/A 801434 N/A 14 mm N/A 1500 rpm N/A 14 mm
02508521 N/A Nexen 28 Millimeter (mm) Input Shaft Diameter Unit N/A 801627 N/A 28 mm N/A 1500 rpm N/A 28 mm
02508524 N/A Nexen 38 Millimeter (mm) Input Shaft Diameter Unit N/A 801628 N/A 38 mm N/A 1500 rpm N/A 38 mm
00912256 N/A Nexen 0.875 Inch (in) Input Shaft Diameter Unit N/A 928400 N/A 0.875 in N/A 1800 rpm N/A 0.8750 in
00913530 N/A Nexen 0.875 Inch (in) Input Shaft Diameter Unit N/A 929600 N/A 0.875 in N/A 1800 rpm N/A 0.6250 in
00916548 N/A Nexen 1.375 Inch (in) Input Shaft Diameter Unit N/A 936000 N/A 1.375 in N/A 1800 rpm N/A 1.3750 in
03007217 N/A Nexen 0.875 Inch (in) Input Shaft Diameter Unit N/A 929602 N/A 0.875 in N/A 1800 rpm N/A 0.6250 in
03007218 N/A Nexen 0.875 Inch (in) Input Shaft Diameter Unit N/A 928401 N/A 0.875 in N/A 1800 rpm N/A 0.875 in
Unit of Measure
1