Item # |
Item Name |
Manufacturer Part Number |
Continuous Axial Load |
Input Shaft Diameter |
Output Shaft Diameter |
|---|---|---|---|---|---|
| 04067721 | N/A Nexen 70 Newton (N) Continuous Axial Load Linear Coupling | N/A 976910 | N/A 70 N | N/A M5 x 10 | N/A M5 x 6.5 |
| 04067722 | N/A Nexen 150 Newton (N) Continuous Axial Load Linear Coupling | N/A 976920 | N/A 150 N | N/A M6 x 12 | N/A M6 x 8 |