Item # |
Item Name |
Manufacturer Part Number |
Air Chamber Volume |
Backlash |
Bore Size |
|---|---|---|---|---|---|
| 01475096 | N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch | N/A 913030 | N/A 0.763 in³ | N/A 0.28 º | N/A 1-1/2 in |
| 01636693 | N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch | N/A 913012 | N/A 1.236 in³ | N/A 0.35 º | N/A 1.1250 in |
| 01637556 | N/A Nexen 1.0000 Inch (in) Bore Size Tooth Clutch | N/A 910091 | N/A 0.492 in³ | N/A 0.35 º | N/A 1 in |
| 02076447 | N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch | N/A 913010 | N/A 0.492 in³ | N/A 0.35 º | N/A 1.1250 in |
| 02292393 | N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch | N/A 913000 | N/A 0.439 in³ | N/A 0.38 º | N/A 0.8750 in |
| 02505612 | N/A Nexen 20 Millimeter (mm) Bore Size Tooth Clutch | N/A 906703 | N/A 7.194 cm³ | N/A 0.38 º | N/A 20 mm |
| 02505613 | N/A Nexen 25 Millimeter (mm) Bore Size Tooth Clutch | N/A 906802 | N/A 8.062 cm³ | N/A 0.35 º | N/A 25 mm |
| 02505614 | N/A Nexen 30 Millimeter (mm) Bore Size Tooth Clutch | N/A 906902 | N/A 10.471 cm³ | N/A 0.30 º | N/A 30 mm |
| 02505615 | N/A Nexen 35 Millimeter (mm) Bore Size Tooth Clutch | N/A 907002 | N/A 12.503 cm³ | N/A 0.28 º | N/A 35 mm |
| 02505616 | N/A Nexen 40 Millimeter (mm) Bore Size Tooth Clutch | N/A 907103 | N/A 16.289 cm³ | N/A 0.27 º | N/A 40 mm |
| 02505617 | N/A Nexen 45 Millimeter (mm) Bore Size Tooth Clutch | N/A 907202 | N/A 23.761 cm³ | N/A 0.23 º | N/A 45 mm |
| 02505622 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 906805 | N/A 0.492 in³ | N/A 0.35 º | N/A 1-1/4 in |
| 02505639 | N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch | N/A 910097 | N/A 0.492 in³ | N/A 0.35 º | N/A 1.1250 in |
| 02505760 | N/A Nexen 0.6250 Inch (in) Bore Size Tooth Clutch | N/A 911300 | N/A 0.250 in³ | N/A 0.58 º | N/A 5/8 in |
| 02505765 | N/A Nexen 2.1875 Inch (in) Bore Size Tooth Clutch | N/A 912800 | N/A 1.731 in³ | N/A 0.22 º | N/A 2.1875 in |
| 02505766 | N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch | N/A 913002 | N/A 1.103 in³ | N/A 0.38 º | N/A 0.8750 in |
| 02505767 | N/A Nexen 1.6875 Inch (in) Bore Size Tooth Clutch | N/A 913040 | N/A 0.994 in³ | N/A 0.27 º | N/A 1.6875 in |
| 02505768 | N/A Nexen 1.7500 Inch (in) Bore Size Tooth Clutch | N/A 913042 | N/A 2.496 in³ | N/A 0.27 º | N/A 1.7500 in |
| 02505769 | N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch | N/A 913050 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.9375 in |
| 02505772 | N/A Nexen 3.9375 Inch (in) Bore Size Tooth Clutch | N/A 913100 | N/A 3.380 in³ | N/A 0.15 º | N/A 3.9375 in |
| 02505795 | N/A Nexen 20 Millimeter (mm) Bore Size Tooth Clutch | N/A 909902 | N/A 7.194 cm³ | N/A 0.38 º | N/A 20 mm |
| 02505797 | N/A Nexen 28 Millimeter (mm) Bore Size Tooth Clutch | N/A 910006 | N/A 8.062 cm³ | N/A 0.35 º | N/A 28 mm |
| 02505798 | N/A Nexen 30 Millimeter (mm) Bore Size Tooth Clutch | N/A 910102 | N/A 10.471 cm³ | N/A 0.30 º | N/A 30 mm |
| 02505799 | N/A Nexen 36 Millimeter (mm) Bore Size Tooth Clutch | N/A 910202 | N/A 12.503 cm³ | N/A 0.28 º | N/A 36 mm |
| 02505800 | N/A Nexen 46 Millimeter (mm) Bore Size Tooth Clutch | N/A 910402 | N/A 23.761 cm³ | N/A 0.23 º | N/A 46 mm |