Item # |
Item Name |
Manufacturer Part Number |
Air Chamber Volume |
Backlash |
Bore Size |
|---|---|---|---|---|---|
| 02505802 | N/A Nexen 16 Millimeter (mm) Bore Size Tooth Clutch | N/A 911307 | N/A 4.097 cm³ | N/A 0.58 º | N/A 16 mm |
| 02505803 | N/A Nexen 75 Millimeter (mm) Bore Size Tooth Clutch | N/A 911702 | N/A 43.377 cm³ | N/A 0.22 º | N/A 75 mm |
| 02505804 | N/A Nexen 20 Millimeter (mm) Bore Size Tooth Clutch | N/A 913005 | N/A 7.194 cm³ | N/A 0.38 º | N/A 20 mm |
| 02505805 | N/A Nexen 25 Millimeter (mm) Bore Size Tooth Clutch | N/A 913015 | N/A 8.062 cm³ | N/A 0.35 º | N/A 25 mm |
| 02505808 | N/A Nexen 47 Millimeter (mm) Bore Size Tooth Clutch | N/A 913055 | N/A 23.761 cm³ | N/A 0.27 º | N/A 47 mm |
| 02505809 | N/A Nexen 38 Millimeter (mm) Bore Size Tooth Clutch | N/A 910320 | N/A 16.289 cm³ | N/A 0.27 º | N/A 38 mm |
| 02505810 | N/A Nexen 60 Millimeter (mm) Bore Size Tooth Clutch | N/A 910525 | N/A 28.366 cm³ | N/A 0.22 º | N/A 60 mm |
| 02505817 | N/A Nexen 25 Millimeter (mm) Bore Size Tooth Clutch | N/A 912202 | N/A 20.254 cm³ | N/A 0.35 º | N/A 25 mm |
| 02505818 | N/A Nexen 30 Millimeter (mm) Bore Size Tooth Clutch | N/A 912302 | N/A 26.301 cm³ | N/A 0.30 º | N/A 30 mm |
| 02505822 | N/A Nexen 45 Millimeter (mm) Bore Size Tooth Clutch | N/A 912703 | N/A 59.665 cm³ | N/A 0.27 º | N/A 45 mm |
| 02505851 | N/A Nexen 1.3750 Inch (in) Bore Size Tooth Clutch | N/A 910224 | N/A 0.763 in³ | N/A 0.28 º | N/A 1.3750 in |
| 02505852 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 910225 | N/A 0.763 in³ | N/A 0.28 º | N/A 1-1/4 in |
| 02505853 | N/A Nexen 1.7500 Inch (in) Bore Size Tooth Clutch | N/A 910226 | N/A 0.763 in³ | N/A 0.28 º | N/A 1.7500 in |
| 02505858 | N/A Nexen 1.6250 Inch (in) Bore Size Tooth Clutch | N/A 910407 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.6250 in |
| 02505870 | N/A Nexen 0.7500 Inch (in) Bore Size Tooth Clutch | N/A 911305 | N/A 0.250 in³ | N/A 0.58 º | N/A 3/4 in |
| 02505887 | N/A Nexen 0.7500 Inch (in) Bore Size Tooth Clutch | N/A 913006 | N/A 0.439 in³ | N/A 0.38 º | N/A 3/4 in |
| 02505911 | N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch | N/A 910204 | N/A 0.763 in³ | N/A 0.28 º | N/A 1-1/2 in |
| 02505917 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 910314 | N/A 0.994 in³ | N/A 0.27 º | N/A 1-1/4 in |
| 02505921 | N/A Nexen 1.7500 Inch (in) Bore Size Tooth Clutch | N/A 910323 | N/A 0.994 in³ | N/A 0.27 º | N/A 1.7500 in |
| 02505925 | N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch | N/A 910404 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.9375 in |
| 02505940 | N/A Nexen 2.7500 Inch (in) Bore Size Tooth Clutch | N/A 911714 | N/A 2.647 in³ | N/A 0.22 º | N/A 2.7500 in |
| 02505948 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 912306 | N/A 0.639 in³ | N/A 0.30 º | N/A 1-1/4 in |
| 02505964 | N/A Nexen 50 Millimeter (mm) Bore Size Tooth Clutch | N/A 910419 | N/A 59.665 cm³ | N/A 0.27 º | N/A 50 mm |
| 02505983 | N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch | N/A 910228 | N/A 0.763 in³ | N/A 0.28 º | N/A 1-1/2 in |
| 02506002 | N/A Nexen 1.0000 Inch (in) Bore Size Tooth Clutch | N/A 911310 | N/A 0.439 in³ | N/A 0.38 º | N/A 1 in |