COMPANY HEADER
Print Back
Nexen Tension Control Brakes
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Brake Series

Maximum Speed

04067186 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835650 N/A 1.1250 in N/A XTBA10 N/A 3400 rpm
04067187 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835651 N/A 1.1250 in N/A XTBA10 N/A 3400 rpm
04067188 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835652 N/A 1.3750 in N/A XTBA10 N/A 3400 rpm
04067189 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835653 N/A 1.3750 in N/A XTBA10 N/A 3400 rpm
04067190 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835654 N/A 1.6250 in N/A XTBA10 N/A 3400 rpm
04067191 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835655 N/A 1.6250 in N/A XTBA10 N/A 3400 rpm
04067195 N/A Nexen 2800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835659 N/A 1.6250 in N/A XTBA12 N/A 2800 rpm
04067199 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835690 N/A 50 mm N/A XTBA18 N/A 1900 rpm
04067202 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835696 N/A 4.0000 in N/A XTB18 N/A 1900 rpm
04067203 N/A Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835697 N/A 1.9375 in N/A XTB22 N/A 1545 rpm
04067204 N/A Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835698 N/A 57 mm N/A XTB22 N/A 1545 rpm
04067777 N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 819003 N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in N/A T-450A N/A 1800 rpm
05885474 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835516 N/A 100 mm N/A XTB18 N/A 1900 rpm
05885489 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835517 N/A 100 mm N/A XTB18 N/A 1900 rpm
05885604 N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827923 N/A 1-1/4 in N/A S-600A N/A 1800 rpm
05885605 N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827909 N/A 1.4375 in N/A S-600A N/A 1800 rpm
02505465 N/A Nexen 3600 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927203 N/A 1.1250 in N/A STB600 N/A 3600 rpm
02858707 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927429 N/A 1.8750 in N/A BTBA-10 N/A 2000 rpm
03002397 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927439 N/A 30 mm N/A BTBA-10 N/A 2000 rpm
03002432 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927544 N/A 1-1/4 in N/A BTBA-12 N/A 2000 rpm
03007244 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927433 N/A 35 mm N/A BTBA-10 N/A 2000 rpm
03007283 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927538 N/A 2 in N/A BTBA-12 N/A 2500 rpm
03007284 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927537 N/A 2 in N/A BTBA-12 N/A 2500 rpm
03007285 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927536 N/A 1.9375 in N/A BTBA-12 N/A 2500 rpm
03007286 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927535 N/A 1.9375 in N/A BTBA-12 N/A 2500 rpm
Unit of Measure
 1 2 3 4 5 »