Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Brake Series |
Maximum Speed |
|---|---|---|---|---|---|
| 03007338 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 927407 | N/A 2 in | N/A BTBA-10 | N/A 2000 rpm |
| 03034973 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 927441 | N/A 35 mm | N/A BTBA-10 | N/A 2000 rpm |
| 04067303 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 927440 | N/A 2 in | N/A BTBA-10 | N/A 2000 rpm |
| 04067305 | N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 927545 | N/A 2.1875 in | N/A BTBA-12 | N/A 2500 rpm |
| 04067306 | N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 927546 | N/A 2 in | N/A BTBA-12 | N/A 2500 rpm |
| 05885548 | N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 927509 | N/A 35 mm | N/A BTBA-12 | N/A 2500 rpm |
| 05885608 | N/A Nexen 2400 Rate per Minute (rpm) Maximum Speed Tension Control Brake | N/A 927282 | N/A 1.4375 in | N/A STB940 | N/A 2400 rpm |