Item # |
Supplier Name |
Manufacturer Part Number |
Weight |
|---|---|---|---|
| 04010056 | N/A Precision Pulley & Idler | N/A B5-FLI-48SB | N/A 50.35 lb |
| 04010085 | N/A Precision Pulley & Idler | N/A B5-RI-14SB | N/A 17.48 lb |
| 04010086 | N/A Precision Pulley & Idler | N/A B5-RI-16SB | N/A 19.35 lb |
| 04010087 | N/A Precision Pulley & Idler | N/A B5-RI-18SB | N/A 20.37 lb |
| 04010088 | N/A Precision Pulley & Idler | N/A B5-RI-20SB | N/A 21.38 lb |
| 04010089 | N/A Precision Pulley & Idler | N/A B5-RI-24SB | N/A 24.31 lb |
| 04010090 | N/A Precision Pulley & Idler | N/A B5-RI-30SB | N/A 28.24 lb |
| 04010091 | N/A Precision Pulley & Idler | N/A B5-RI-36SB | N/A 32.16 lb |
| 04010092 | N/A Precision Pulley & Idler | N/A B5-RI-42SB | N/A 36.07 lb |
| 04010093 | N/A Precision Pulley & Idler | N/A B5-RI-48SB | N/A 39.99 lb |
| 04010121 | N/A Precision Pulley & Idler | N/A B5-TEI-14SB | N/A 5.36 lb |
| 04010122 | N/A Precision Pulley & Idler | N/A B5-TEI-18SB | N/A 6.79 lb |
| 04010123 | N/A Precision Pulley & Idler | N/A B5-TEI-20SB | N/A 7.98 lb |
| 04010124 | N/A Precision Pulley & Idler | N/A B5-TEI-24SB | N/A 9.41 lb |
| 04010125 | N/A Precision Pulley & Idler | N/A B5-TEI-42SB | N/A 17.24 lb |
| 04010126 | N/A Precision Pulley & Idler | N/A B5-TEI-48SB | N/A 19.87 lb |