COMPANY HEADER
Print Back
Barksdale Compact Pressure Switches
Unit of Measure
1 

Item #

Item Name

Supplier Name

Limit Switch Type

Process Connection

Seal Material

07563743 N/A Barksdale 5 to 30 Pound Per Square Inch (psi) Range Compact Pressure Switch N/A Barksdale Inc N/A Single Pole Double Throw (SPDT) N/A 1/4 National Pipe Thread (NPT) Male Thread N/A Buna-N
07563748 N/A Barksdale 15 Pound Per Square Inch (psi) Set Point Rising Compact Pressure Switch N/A Barksdale Inc N/A Single Pole Single Throw (SPST) - Normally-Open (NO) N/A 1/4 National Pipe Thread (NPT) Male Thread N/A Buna-N
07563750 N/A Barksdale 45 Pound Per Square Inch (psi) Set Point Rising Compact Pressure Switch N/A Barksdale Inc N/A Single Pole Double Throw (SPDT) N/A 1/8 National Pipe Thread (NPT) Male Thread N/A Fluorocarbon (FKM)
Unit of Measure
1