COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02172050 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/2 in N/A
00352392 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1 in N/A
02198734 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/2 in N/A
05430451 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/2 in N/A
02383002 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 2 in N/A
02172051 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/4 in N/A
02462256 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A
02172052 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 2 in N/A
05909452 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A
00338340 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 1-1/2 in N/A
05430454 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A
02478383 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare x 2 in Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A
05909491 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A
03827937 N/A Brennan 1 Inch (in) Male O-Ring Boss x 1 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1 in N/A
04160765 N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1-1/4 in N/A
04219897 N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss x 1-1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 1-1/2 in N/A
05909492 N/A Brennan 2 in Male O-Ring Boss x 2 in Code 61 Standard O-Ring Flange End Style Straight Adapter N/A 2 in N/A 2-1/2-12 N/A 2 in N/A
02480876 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1/2 in N/A
05669681 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/4 in N/A
02567328 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A
02567329 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A
05909493 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1-1/4 in N/A
02356358 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 3/4 in N/A
02567331 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/4 in N/A
02567279 N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/2 Inch (in) Code 62 Heavy O-Ring Flange End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1-1/2 in N/A
Unit of Measure
« 6 7 8 9 10 »