Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00317000 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/8 in | N/A 9/16-18 |
| 00312178 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/2 in | N/A 3/4-16 |
| 01627196 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 3/4-16 |
| 00312181 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 3/4-16 |
| 00317001 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1/2 in | N/A 3/4-16 |
| 02480962 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1/2 in | N/A 3/4-16 |
| 00312185 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 5/8 in | N/A 7/8-14 |
| 00317002 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 02481946 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 00312188 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 1-1/16-12 |
| 00317003 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 3/4 in | N/A 1-1/16-12 |
| 00317004 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1 in | N/A 1-5/16-12 |
| 00312194 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-5/16-12 |
| 00317007 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-5/8-12 |
| 00317008 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-7/8-12 |
| 00317009 | N/A Brennan 2 in Female Pipe Rigid x 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-1/2-12 |
| 03950276 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 1/8 in | N/A 1/8-27 |
| 00327678 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 1/8 in | N/A 1/8-27 |
| 03370329 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/8 in | N/A 1/8-27 |
| 02567413 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/8 in | N/A 1/8-27 |
| 00327682 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 02567374 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/4 in | N/A 1/4-18 |
| 02567414 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/4 in | N/A 1/4-18 |
| 02481147 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 00327685 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |