Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02481166 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 02481167 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1/2 in | N/A 1/2-14 |
| 02481168 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 3/4 in | N/A 3/4-14 |
| 00327349 | N/A Brennan 1 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 02481169 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 02481170 | N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 05430471 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02481171 | N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02481173 | N/A Brennan 2 in Male Pipe Rigid x 2 in Male Pipe Rigid End Style Straight Adapter | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-11-1/2 |
| 02229182 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 02229184 | N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 02144085 | N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 02756810 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A | N/A |
| 02756811 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A | N/A |
| 02756812 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A | N/A |
| 02756813 | N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel x 3/4 Inch (in) Butt Weld End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A |
| 00319056 | N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/8 in | N/A 5/16-24 | N/A 1/8 in | N/A 5/16-24 |
| 02481356 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/8 in | N/A 5/16-24 |
| 02481357 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/16 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 3/16 in | N/A 3/8-24 |
| 00319059 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 7/16-20 |
| 02096695 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 3/8 in | N/A 9/16-18 |
| 02481359 | N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/2 in | N/A 3/4-16 |
| 02567272 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/16 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 5/16 in | N/A 1/2-20 |
| 01604054 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 1/2 in | N/A 3/4-16 |
| 00317820 | N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 5/16 in | N/A 1/2-20 | N/A 5/8 in | N/A 7/8-14 |