Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00324497 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/8 in | N/A 1/8-27 |
| 01471220 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 1/4-18 |
| 00324501 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 1/4-18 |
| 01471222 | N/A Brennan 5/16 Inch (in) Flareless Bite-Type x 1/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 5/16 in | N/A | N/A 1/8 in | N/A 1/8-27 |
| 00324508 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A | N/A 1/4 in | N/A 1/4-18 |
| 01471226 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 3/8-18 |
| 00324512 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 3/8-18 |
| 00324516 | N/A Brennan 3/8 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 01471230 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/4 in | N/A 1/4-18 |
| 00324524 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/4 in | N/A 1/4-18 |
| 01471232 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 3/8 in | N/A 3/8-18 |
| 00324520 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 3/8 in | N/A 3/8-18 |
| 01471234 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 00324527 | N/A Brennan 1/2 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 01471236 | N/A Brennan 5/8 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 00324531 | N/A Brennan 5/8 Inch (in) Flareless Bite-Type x 1/2 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 5/8 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 01471238 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A 3/4-14 |
| 00324535 | N/A Brennan 3/4 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A 3/4-14 |
| 01471240 | N/A Brennan 7/8 Inch (in) Flareless Bite-Type x 3/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 7/8 in | N/A | N/A 3/4 in | N/A 3/4-14 |
| 01471242 | N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A 1-11-1/2 |
| 00324539 | N/A Brennan 1 Inch (in) Flareless Bite-Type x 1 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A | N/A 1 in | N/A 1-11-1/2 |
| 01471243 | N/A Brennan 1-1/4 Inch (in) Flareless Bite-Type x 1-1/4 Inch (in) Female Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 01471409 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 7/16-20 |
| 00324919 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 1/4 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 7/16-20 |
| 01471412 | N/A Brennan 1/4 Inch (in) Flareless Bite-Type x 3/8 Inch (in) Male O-Ring Boss End Style Straight Adapter | N/A 1/4 in | N/A | N/A 3/8 in | N/A 9/16-18 |